Photo is representative
Download
Female plug, with screw contacts and cable gland backshell, 5 cavities; UTL6JC145SSCR
| Product Name |
Eaton Souriau UTL series uL/IEC power and control supply
|
| Catalog Number |
UTL6JC145SSCR
|
| Product Length/Depth |
28.6 mm
|
| Product Height |
36.4 mm
|
| Product Width |
36.4 mm
|
| Product Weight |
57 g
|
| Compliances |
IEC 61984
UL 1977 CSA-C22.2 |
| Current rating |
16 A IEC
16 A UL |
| Fitted with: |
Layout with ground cavity
First mate last break capability |
| Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
| Environmental resistance |
Resistant against gasoline
Resistant against acid bath Resistant against mineral oil Resistant against oil Resistant against basic bath UV resistant, no degradation after 5 years of exposure in natural environment |
| Test current |
13 A CSA
16 A UL 16 A IEC |
| Test voltage |
500 V IEC
600 V CSA 600 V UL |
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland
|
| Connector accessory option |
Delivered with connector
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Screw
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP68
|
| Insert material |
Polyamide
|
| Layout |
5
|
| Plug type |
Straight Plug
|
| Shell material |
Plastic
|
| Shell size |
14
|
| Cable diameter - max |
17 mm
|
| Cable diameter - min |
9 mm
|
| Mating cycles |
200
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
5
|
| Number of cavity #16 |
5
|
| Salt spray |
1000 hour
|