Download document () of 20
We make what matters work*

UTS08D3SW

Plastic square flange receptacle, without backshell, with 3 female PCB contacts, IP68/69K in unmated conditions, keying W; UTS08D3SW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS08D3SW
Product Length/Depth
21.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
4.4 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)
ROHS exemption 6.c
CSA-C22.2 No.182.3 (please contact us for more details)

Product specifications

Current rating
7 A UL
7 A IEC
Environmental conditions
RoHS
Flammability rating UL94 HB
REACH
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Resistant against gasoline
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
7 A CSA
7 A IEC
7 A UL
Test voltage
32 V IEC
250 V UL
250 V CSA
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
3
Shell material
Plastic
Shell size
8
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #20
3
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.