Sealing cap, size 12, for UTS receptacle; UTS12DCG
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS12DCG
|
Product Length/Depth |
142.6 mm
|
Product Height |
26.7 mm
|
Product Width |
26.7 mm
|
Product Weight |
7 g
|
Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
Shell size |
12
|