Download document () of 20

UTS1GN1492PX

Plastic in line receptacle, with nut and grommet backshell, for 12 male contacts, IP68/69K, keying X; UTS1GN1492PX

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1GN1492PX
Product Length/Depth
43 mm
Product Height
35.1 mm
Product Width
35.1 mm
Product Weight
28.8 g
Compliances
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
REACH
RoHS
Environmental resistance
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against gasoline
Resistant against basic bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath
Resistant against mineral oil
Test current
7 A CSA
10 A UL
10 A IEC
Test voltage
600 V UL
63 V IEC
600 V CSA
Backshell angle
Straight
Backshell type
Single wire Backshell
Connector accessory option
Delivered with connector
Connector orientation
X
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
92
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.