Download document () of 20
We make what matters work*

V2PC22

Eaton Crouse-Hinds series V2PC photocell, 1.8A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 208-240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series V2PC photocell
Catalog Number
V2PC22
UPC
782274709369
Product Length/Depth
3.9 in
Product Height
3.1 in
Product Width
4.3 in
Product Weight
0.35 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Used with
LMV, DMV, VMV, VMV high wattage, FMV series luminaires
Amperage Rating
1.8A
Frequency rating
50/60 Hz
Type
Photocell for field installation in lighting fixtures
Voltage rating
208-240 Vac

Export product specification