Download document () of 20
We make what matters work*

VLHR

Eaton Crouse-Hinds series Vaporgard V2L LED adapter, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED adapter
Catalog Number
VLHR
UPC
662276224865
Product Length/Depth
6.6 in
Product Height
7.8 in
Product Width
3.6 in
Product Weight
1.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Lamp type
LED
Material
Copper-free aluminum
Mounting Method
Adapter

Export product specification