Download document () of 20
We make what matters work*
Discontinued

VMVL-7-N-R3-UNV34

Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 175W HID equivalent, No guard, Glass lens, 7000 lumens, 130 lm/W, Die cast aluminum, No mounting module, Type III, 347-480 Vac, 57W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-N-R3-UNV34
UPC
662276943742
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Neutral white
Equivalent luminaire
175W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Lumens
7000
Wattage
57W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
130
Voltage rating
347-480 Vac

Export product specification