Download document () of 20
We make what matters work*

VMVL-7-R3-UNV1-M2

Eaton Crouse-Hinds series Champ VMVL LED light fixture, Cool white, No guard, Heat and impact resistant glass lens, 7000 lumens, 136 lm/W, Die cast aluminum, No mounting module, Type III optics, 100-277 Vac, 127-250 Vdc, 50W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-R3-UNV1-M2
UPC
662277186551
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Lumens
7000
Wattage
50W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
136
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification