Download document () of 20
We make what matters work*

WCL3225-151-R

Eaton WCL Chip IND 3225 150uH 2 Pads SMT

General specifications

Product Name
Eaton WCL3225 chip inductor
Catalog Number
WCL3225-151-R
UPC
051712006156
Product Length/Depth
3.5 mm
Product Height
2.25 mm
Product Width
2.9 mm
Product Weight
0.04 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.08 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
9000 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us