Photo is representative
Download
Eaton WCL Chip IND 3225 0.47uH 2 Pads SMT
Product Name |
Eaton WCL3225 chip inductor
|
Catalog Number |
WCL3225-R47-R
|
UPC |
051712005609
|
Product Length/Depth |
3.5 mm
|
Product Height |
2.25 mm
|
Product Width |
2.9 mm
|
Product Weight |
0.04 g
|
Compliances |
RoHS Compliant
|
Type |
Chip inductor
|
Mounting |
SMT
|
IRMS |
0.45 A
|
Package Quantity |
2000
|
Material |
Ferrite
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 85 °C
|
Resistance |
300 mΩ
|