Download document () of 20

WMZT1C10

Eaton UL 489 WMZT DIN Rail Miniature Circuit Breaker,DIN Rail miniature circuit breaker,10 A,10 kAIC UL/CSA, 15 kAIC IEC,Single-pole,277/480 V,50-60 Hz,Standard box terminals,C curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
WMZT1C10
UPC
786685256061
Product Length/Depth
0.697 in
Product Height
4.134 in
Product Width
3 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
UL 489
CSA Std. C22.2 No. 5

Physical Attributes

Number of poles
Single-pole
Terminals
Standard box
Type
DIN Rail miniature circuit breaker

Performance Ratings

Amperage Rating
10 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC IEC
10 kAIC UL/CSA
Voltage rating
277/480V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com