Download document () of 20

WP820

Eaton Crouse-Hinds series WP plug, 15A, Two-wire, three-pole, Copper-free aluminum, 5-15P, 0.500-0.625" cord diameter, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series WP plug
Catalog Number
WP820
UPC
782274732404
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
0.500-0.625" cord diameter
Amperage Rating
15A
Voltage rating
125 Vac
Material
Copper-free aluminum
NEMA configuration
5-15P
Configuration
Two-wire, three-pole

Export product specification