Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, X shape, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
X57
|
UPC |
782274746609
|
Product Length/Depth |
8.19 in
|
Product Height |
4.63 in
|
Product Width |
2.56 in
|
Product Weight |
4.3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/2"
|
Shape |
X
|