Download document () of 20
We make what matters work*

XD012 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 5"

General specifications

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD012 HDG
UPC
662276270107
Product Length/Depth
12.5 in
Product Height
7.75 in
Product Width
7.75 in
Product Weight
26.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Deflection
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
5"
Finish
Hot dip galvanized

Export product specification