Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 1-1/4"
| Product Name |
Eaton Crouse-Hinds series XD deflection coupling
|
| Catalog Number |
XD4 HDG
|
| UPC |
662276271258
|
| Product Length/Depth |
8.75 in
|
| Product Height |
3.96 in
|
| Product Width |
3.96 in
|
| Product Weight |
6.85 lb
|
| Certifications |
CSA 22.2 No. 18 3-12
UL514B |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Deflection
|
| Material |
Feraloy iron alloy
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1-1/4"
|
| Finish |
Hot dip galvanized
|