Download document () of 20
We make what matters work*

XD5 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD5 HDG
UPC
662276271241
Product Length/Depth
8.78 in
Product Height
4.19 in
Product Width
4.19 in
Product Weight
7.15 lb
Certifications
CSA 22.2 No. 18 3-12
UL514B

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Deflection
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
1-1/2"
Finish
Hot dip galvanized

Export product specification