Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 2-1/2"
| Product Name |
Eaton Crouse-Hinds series XD deflection coupling
|
| Catalog Number |
XD7 HDG
|
| UPC |
662276271272
|
| Product Length/Depth |
9.53 in
|
| Product Height |
5.69 in
|
| Product Width |
5.69 in
|
| Product Weight |
10.75 lb
|
| Certifications |
UL514B
CSA 22.2 No. 18 3-12 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Deflection
|
| Material |
Feraloy iron alloy
|
| Conduit type |
Rigid/IMC
|
| Trade size |
2-1/2"
|
| Finish |
Hot dip galvanized
|