Download document () of 20
We make what matters work*

XJ128 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 8" maximum conduit movement, 5" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJ128 HDG
UPC
662276271173
Product Length/Depth
14.75 in
Product Height
7.64 in
Product Width
7.64 in
Product Weight
46 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Expansion
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
8"
Trade size
5"
Finish
Hot dip galvanized

Export product specification