Download document () of 20
We make what matters work*

XJ148 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 8" maximum conduit movement, 6" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJ148 HDG
UPC
662276271388
Product Length/Depth
15.13 in
Product Height
9.56 in
Product Width
9.56 in
Product Weight
61 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Expansion
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
8"
Trade size
6"
Finish
Hot dip galvanized

Export product specification