Download document () of 20
We make what matters work*

XJG74 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 4" maximum conduit movement, 2-1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG74 HDG
UPC
662276271531
Product Length/Depth
10 in
Product Height
4.87 in
Product Width
4.87 in
Product Weight
12.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Expansion
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
4"
Trade size
2-1/2"
Finish
Hot dip galvanized

Export product specification