Download document () of 20
We make what matters work*

XJG88 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 8" maximum conduit movement, 3" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG88 HDG
UPC
662276271562
Product Length/Depth
14.25 in
Product Height
5.37 in
Product Width
5.37 in
Product Weight
16.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Expansion
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
8"
Trade size
3"
Finish
Hot dip galvanized

Export product specification