Download document () of 20
We make what matters work*

XLHPS5040150

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 508 x 406 x 152 mm enclosure size, 462 mm horizontal fixing center, 354 mm vertical fixing center, Painted mild steel, 0 gland plates, Horizontal lugs, 690 Vac/Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHPS5040150
EAN
3066227675126
Product Length/Depth
152 mm
Product Height
508 mm
Product Width
406 mm

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class II, Division 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
3S
4
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
508 x 406 x 152 mm
Material
Painted mild steel
Fixing center horizontal
462 mm
Fixing center vertical
354 mm
Number of gland plates
0

Export product specification