Download document () of 20
We make what matters work*

XLHPS5050203

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 508 x 508 x 203 mm enclosure size, 564 mm horizontal fixing center, 354 mm vertical fixing center, Painted mild steel, 3 gland plates, Horizontal lugs, 690 Vac/Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHPS5050203
EAN
3066227675115
Product Length/Depth
203 mm
Product Height
508 mm
Product Width
508 mm

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
4
3S
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
508 x 508 x 203 mm
Material
Painted mild steel
Fixing center horizontal
564 mm
Fixing center vertical
354 mm
Number of gland plates
3

Export product specification