Download document () of 20
We make what matters work*

XV3560-2R7407-R

Eaton XV Supercapacitor, Capacitance 400 F, 2.7 V, 3.2 mW, Snap In

General specifications

Product Name
Eaton XV medium and large cells supercapacitor
Catalog Number
XV3560-2R7407-R
UPC
051712373074
Product Height
60 mm
Product Weight
72 g
Compliances
RoHS Compliant
Certifications
UL 810
UL Recognized

Product specifications

Type
Single cell snap-in
Packing
Bulk
Size
35 x 60 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
3.2 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XV
Max voltage
2.7 V
Capacitance
400 F
Leakage
850 µA
Thermal resistance
7 °C/W
Energy
1458 J
Power
570 W
Peak current (1 sec)
220 A
Continuous current (15 °C rise)
25.9 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification