Download document () of 20
We make what matters work*

XVM-16R2656-R

Eaton XVM Supercapacitor, Capacitance 65 F, 16.2 V, 22 mΩ ESR, Module, Passive Balance

General specifications

Product Name
Eaton XVM supercapacitor module
Catalog Number
XVM-16R2656-R
UPC
051712485838
Product Length/Depth
236 mm
Product Height
45.8 mm
Product Width
78 mm
Product Weight
0.75 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Type
Ruggedized
Packing
Bulk
Size
236 x 45.8 x 77.5 mm
Terminals
Female, M5
Shape
Rectangular
DC equivalent series resistance (ESR)
22 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XVM
Max voltage
16.2 V
Capacitance
65 F
Leakage
23 mA
Thermal resistance
1.5 °C/W
Energy
7873.2 J
Power
3 kW
Peak current (1 sec)
217 A
Continuous current (15 °C rise)
20 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification