Download document () of 20

XVM-315R9515-R

Eaton Bussmann series XVM Supercapacitor Module, 315.9V, 5.1F, PASSIVE BALANCING

General specifications

Product Name
Eaton XVM-PCBA supercapacitor PCB module
Catalog Number
XVM-315R9515-R
UPC
051712008068
Product Length/Depth
440 mm
Product Height
95 mm
Product Width
377 mm
Product Weight
13.5 kg
Compliances
NEC Compliant
RoHS Compliant

Product specifications

Used with
93PS
Type
PCB integrated
Packing
Single unit
Size
440 x 377 x 95 mm
Terminals
Female, M5
Shape
Rectangular
DC equivalent series resistance (ESR)
0.32 Ω
Operating temperature range
-40 °C to +65 °C
Series
XVM-PCBA
Max voltage
315.9 V
Capacitance
5.13 F
Leakage
25 mA
Energy
255960 J
Power
78 kW
Peak current (1 sec)
306.7 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.