Download document () of 20

DIN-rail UPS frequently asked questions

The Eaton DIN-rail industrial UPS provides reliable, flexible power protection for smart, connected industrial applications. A compact housing with DIN-rail mounting enables easy integration in non-traditional IT spaces. AC and DC power options offer compatibility with a wide variety of equipment.

Questions about the features and benefits of the Eaton DIN-rail UPS?

Which applications and environments are ideal for the DIN-rail industrial UPS?

The DIN-rail industrial UPS is ideal for computing, networking, control and storage equipment in environments such as factories, warehouses and edge computing locations. With AC and DC power options, the DIN-rail industrial UPS is suitable for a wide range of IT and OT applications. 

Why is the DIN-rail industrial UPS suitable for industrial settings?

The DIN-rail industrial UPS is a UL 508 recognised component for use in industrial panels. A pre-installed clamp enables quick mounting on standard 35mm DIN rails. The UPS also has a wide operating temperature range to withstand cold and hot environments.

What is the power rating for the DIN-rail industrial UPS?

AC models are available with 500 VA (DIN500AC) and 850 VA (DIN850AC) power ratings. DC models are available with 240W (DIN24240DC) and 480W (DIN24480DC) power ratings.

Can the DIN-rail industrial UPS withstand a wide range of temperatures?

Yes. There is no derating of the UPS based on its operating temperature range. The AC models have an operating temperature range of 0° to 50°C (32° to 122°F). The DC models have an operating temperature range of -15° to 50°C (5° to 122°F). In hot locations, these high-temperature ratings reduce the need for cooling.

Can the DIN-rail industrial UPS be mounted on any DIN rail?

The DIN-rail industrial UPS has a pre-installed clamp to enable mounting on 35mm DIN rails.

What enclosures can the DIN-rail industrial UPS fit in?

The DIN-rail industrial UPS has a compact housing and a pre-installed clamp for mounting on 35mm DIN rails. The AC models are 13.2cm H x 31.2cm W x 13.9cm D (5.2" H x 12.3" W x 5.5" D). The DC models are 12.9cm H x 4.7cm W x 11.9cm D (5.1" H x 1.6" W x 4.7" D) (without external battery modules).

Does the DIN-rail industrial UPS have remote monitoring capabilities?

Yes. AC models are compatible with PowerAlert Office software for remote UPS monitoring and control via USB connection. DC models have dry contacts for battery status and UPS communication.

Is an external battery module required for the DC models of DIN-rail industrial UPS?

The DC models (DIN24240DC and DIN24480DC) require the BPDIN24XL external battery module. The BPDIN24XL is sold separately and up to four battery modules can be used to extend runtime.

What is the approximate runtime for the BPDIN24XL external battery module?

With one BPDIN24XL battery module, the DIN24240DC UPS has a runtime of 10 minutes with a full load and 20 minutes with a half load. With one BPDIN24XL battery module, the DIN24480DC UPS has a runtime of 3 minutes with a full load and 10 minutes with a half load. Runtimes will vary based on battery condition and other factors.

Does the DIN-rail industrial UPS have a fan installed?

No. The UPS has a fanless design to reduce noise and increase reliability.

Is the DIN-rail industrial UPS equipped with LED indicators?

Yes. The UPS has LEDs on the front panel to confirm normal operation and indicate alarm or fault status.

Does the DIN-rail industrial UPS automatically restart?

The AC models automatically restart when AC power is restored after an outage, eliminating the need for a site visit.

Does the DIN-rail industrial UPS have self-test capabilities?

The UPS has an automatic self-test feature. AC models also have manual self-test capability.

What is delivered with the AC models of DIN-rail industrial UPS?

  • USB communication cable
  • Safety Card
  • Quick Start Guide 

What is delivered with the DC models of DIN-rail industrial UPS?

  •  Safety Card
  •  Quick Start Guide 

Is product support available for the DIN-rail industrial UPS?

Yes. Eaton provides product support 24 hours a day, 7 days a week to answer questions or help you find a replacement battery. 

Does the DIN-rail industrial UPS have a warranty?

Yes. The DIN-rail industrial UPS has a 2-year limited warranty on UPS electronics and batteries. 

Where can I register my DIN-rail industrial UPS?

Click here to register your DIN-rail industrial UPS.