Download document () of 20
We make what matters work
Power distribution for IT equipment

Eaton PDI Modular Compact RPP

The PDI modular compact remote power panel is the most versatile RPP on the market today. Its 12” x 24” footprint allows wall-mount, in-tile, on-tile and multi-unit installations that can be field modified. When combined with communications and high-voltage compartmentalisation, BCMS monitoring, trapped key interlocking and multiple panelboard configurations, the PDI modular compact RPP can be adapted to the most demanding mission-critical facilities.

Core features

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close