Knowledge Search
Download document () of 20
CCTV Products

HERNIS PT70 Safe Area Dome Camera Range

The Eaton Crouse-Hinds series offers the PT70 IP dome camera range for safe area surveillance where speed and accuracy are key. The PT70 range offers 360° panoramic rotation and 180° tilt with a speed of 116 degrees per second. 

PT70 cameras are designed to optimise position accuracy and come equipped with auto focus. In poor light conditions these cameras will automatically turn to black and white for optimal image quality. Suitable for indoor or outdoor installation, PT70 safe area dome cameras can be used in most extreme industrial environments.

Accuracy
360° panoramic rotation and 180° tilt with vertical image flip
Safe area
The enclosure is made of steel which prevents spreading of fire in the ceiling in case of a fire
Resilience
316L stainless steel: maximum resilience to environmental exposure

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

DNV Type approval

  • DNV GL certificate No: TAA00000C8

Design Features

  • Full HD resolution
  • Automatic image flip
  • Automatic day/night function
  • Internal cabling
  • Audio (option)
  • Flexible powering (30 VAC, 24 VDC, PoE)
  • Scratch resistant hard coating 
  • Multi-cable accomodated 
  • Auto focus with manual override
  • Built-in heating
  • IR sensitive
  • Designed to accept future software upgrades remotely

Standard Materials

Indoor dome

  • Steel housing made for fire resistant ceilings
  • Acrylic dome cupola with decorative ring made of plastic

Outdoor dome

  • Stainless steel AISI 316L, white or electro-polished
  • Acrylic dome cupola with fastening ring made of stainlesss steel

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specifications

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
Download Links

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
X
Download Close