Knowledge Search
Download document () of 20
Circuit breakers

Classified circuit breakers

Eaton UL classified replacement circuit breakers are available in both 3/4-inch type CHQ and 1-inch type CL, single and two-pole configurations. These breakers are classified as direct replacements by Underwriters Laboratories. In addition to a UL listing, they also come with a 15-year warranty.

Core features

  • Meet all code acceptance regulations governed by the National Electric Code® and Underwriters Laboratories Inc.
  • Provide safe installation and help streamline your inventory.
  • Available in classified thermal magnetic, AFCI, GFCI, surge and remote control designs.
Classified as direct replacements
UL listed
Competitive warranty
15 years

Designed to fit virtually any panel

Eaton's UL classified breakers are designed and tested to be both mechanically and electrically interchangeable with circuit breakers manufactured by General Electric, Thomas & Betts, ITE/Siemens, Murray, Crouse-Hinds and Square D.

Streamline your inventory

Eaton's UL classified breakers help reduce your breaker inventory from six manufacturers to one, giving you the ability to streamline your stock and shelving space.
Specifications
Highlight differences
Show only differences
Hide blank features