The OMNEX D180 Expansion Module allows for the addition of extra I/O to any OMNEX FHSS Deutsch enclosure remote control system. The D180 provides up to 14 additional proportional outputs that can be configured to operate as digital functions. The D180 module is fully customizable to operate momentary, latched, toggled and interlocked functions.
| Catalog Number | D180 |
| Applications | Truck Mounted Cranes, Tow Trucks, Utility Trucks, Vacuum Trucks, Service Cranes, Mixer Trucks, Material Handling Equipment, Marine |
| Outputs | 14 proportional functions |
| Indicators & Diagnostics | Eight status LEDs |
| Power | 9 -32VDC |
| Operating Temperature Range | -40 °F to 158 °F (-40 °C to 70 °C) |
| Size | 5.1” x 4.7" x 1.4” (130mm x 119mm x 36mm) |
| Weight | .65lbs (300g) |
| Construction | High impact plastic, weatherproof, UL 94, 746A, C, D, IEC 60695-2-20 |
