An easy-to-use, 14-function FHSS remote control featuring a Hall Effect trigger for smooth proportional control. This configurable transmitter can be designed with momentary or latched switches and a potentiometer. Each T150 transmitter uses a unique ID code to ensure that no two systems will conflict on a job site. Optional tether cable models are available.
| Catalog Number | T150 |
| Applications | Truck Mounted Cranes, Conveyor/Spreader Systems, Service Cranes, Material Handling Equipment, Trommel Screens, Tow Trucks, Rock Crushers, Tub Grinders, Aerial Controllers, Davit Cranes |
| Operator Keys | 14 functions + Electronic stop - one proportional trigger |
| Indicators & Diagnostics | ACTIVE and LOW BATTERY LED Status Indicators |
| Security | Factory Programmed with unique ID code. CRC-16 error detection. |
| Input Power | 4AA (alkaline) batteries (No charging dock for T150) |
| Battery Life | 160 hours (continuous) |
| Operating Temp. Range | -40 °F to 131 °F ('-40 ° to 55 °C) |
| Size | 7.9" x 4.2" x 4.1" (200mm x 125mm x 105mm) |