Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

BR110 H2O-Gate

In addition to blocking solid particles the BR110 prevents moisture from entering reservoirs. A part  from solid particles, water is one of the most prevalent destructive contaminants in oil. Using the BR110 breather not only blocks moisture from entering through the breather but can lower the moisture level within the reservoir. This style of breather is best suited on systems with cylinders that cause regular changes in the oil reservoir levels and operate in high humidity or high temperature change environments.

Filter Type
Breather
max. volume flow
25 cfm (708 lpm)
max. hygroscapacity
0.19-1.26 lb (86.5-576 g)

Core features

  • Filters out particles
  • Durable plastic housing: Protects the media from external splashing
  • High efficiency (99% at 2 microns)
  • Very low pressure drop
  • Effective up to 121°C (250°F) 
  • Rated up to 708 l/min (25 SCFM)
  • Visual mechanical indicator: The indicator actuates when particles have blocked the media, before the pump cavitates
  • Easy installation: Lightweight design can be hand tightened onto adapter.
  • Proprietary media: Reduces dew point temperature to prevent condensation and is 99.7% efficient in blocking particles 3μm and larger.
  • Reversible flow through media: Allows for moisture to exit the reservoir.

Applications

  • Hydraulic power units
  • Metal forming
  • Marine
  • Material handling
  • Gearboxes

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close