Download document () of 20
We make what matters work

FD120 - Diesel Plus

The DIESEL Plus fire pump controllers from Eaton are designed to control and monitor 12 or 24-volt diesel fire pump engines and are among the most technically advanced diesel engine controllers available. They are an enhanced version of the original microprocessor-based, FD100 series of diesel engine controllers.

Features

  • Universal supply voltage
    100Vac to 240Vac
  • Dual output
    12 or 24 Vdc – DIP switch selectable
  • Communications
    USB port/drive
    Transfer data to/from portable USB device
    Embedded web pages*
    View current status, data values, programmed set points and history
    Ethernet*
    Direct connection/data transfer with a computer
    RS485 port*
    MODBUS communication
    *COM option must be ordered for this function.
Specifications
Download Links
X
Download Close