Download document () of 20
We make what matters work

FD140 – DPCT Fire

The DPCT Fire Diesel Engine Fire Pump Controllers from Eaton are designed to control and monitor 12 or 24-volt diesel fire pump engines and are among the most technically advanced diesel engine controllers available. They are an enhanced version of the original microprocessor-based FD120 DIESEL Plus series of diesel engine controllers.

Features

7” colour touchscreen

  • 800x480 high-resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB port

  • Downloads history, statistics, configuration, diagnostics and start-up files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional boards

  • Relay board provides four (4) one form-C programmable output relays
  • MODBUS board provides output communication via RS422 or
    S485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
Specifications
Download Links
X
Download Close