Download document () of 20
Fire pump controllers

FD60 Autotransformer – EPCT Fire

The FD60, type EPCT fire controller utilises an auto-transformer that is inserted in the power supply to the motor to reduce the voltage at the motor terminals and to provide a smooth acceleration. The main contactor by-passes the autotransformer after a short acceleration time and applies full voltage to the motor terminals. Starting line current is 47% of the across-the-line starting inrush (approximately 280% of rated full load amperes).

Features

7” colour touchscreen

  • 800x480 high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB port

  • Downloads history, statistics, configuration, diagnostics and start-up files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional boards

  • Relay board provides four (4) one form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm output
Specifications
Download Links
X
Download Close