Download document () of 20
Fire pump controllers

FD90 Soft Start – EPCT Fire

The FD90 EPCT Fire Soft Start controller incorporates a solid-state starter which provides a step-less, smooth current ramp to the motor. This characteristic eliminates current surges and mechanical torque transients. A soft-stop feature allows for smooth deceleration of the motor thus eliminating water hammer throughout the cycle.

Features

7” colour touchscreen

  • 800x480 high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB port

  • Downloads history, statistics, configuration, diagnostics and start-up files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional boards

  • Relay board provides four (4) one form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm output
Specifications
Download Links
X
Download Close