Download document () of 20
We make what matters work

Multi-Pack fire pump controllers

The FPMP Multi-Pack provides a unique method of packaging multiple types of controllers in a single housing, reducing overall wiring and installation costs in addition to maximising space utilisation. Several options provide total flexibility in powering the individual units within the FPMP enclosure. The combination of a main disconnect switch and horizontal busbar can power the entire line-up of controllers.

Features

  • Pump room real estate
    Floor space can be saved by vertically stacking two controllers in the same structure. This design can save over 50% of the floor space required by installing two conventional controllers.
  • Flexibility
    Several types of controllers can be incorporated into the FPMP design. These include electric, diesel, transfer switch and limited service models.
  • Ease of installation
    The FPMP uses horizontal and vertical buss bars to distribute power to individual controller compartments. Because of this design, the amount of materials and external wiring that would normally be required for multiple controllers is reduced significantly.

 

Specifications
Download Links
X
Download Close