Knowledge Search
Download document () of 20

ACE10 explosion-proof variable frequency drives

The only explosion-proof VFD solution utilising NEMA 7 with active cooling.

ACE10 variable frequency drives are highly flexible AC drives designed specifically for hazardous locations.  Can be mounted next to the motor in the classified area, providing significant installation cost savings - along with the traditional VFD benefits of energy savings, speed and torque control and system diagnostics.  

ACE10 explosion-proof VFDs utilise the ABB ACS 880-M04 Series drives, from 1.5 to 60HP.

Certifications and compliances

UL Classified

  • Class I, Divisions 1 and 2, Groups B, C, D

cUL Classified

  • Class I, Divisions 1 and 2, Groups B*, C, D

Standards

  • UL1203

Environmental ratings

  • NEMA 3, 4X, 7BCD
  • Raintight
  • Wet Locations

*5HP and below listed for Group B.

Design Features

  • Fine speed and torque control
  • Soft-start capability
  • Improved pressure, flow and motion control
  • Locate VFD in classified area, eliminating costly conduit/cable tray runs
  • Eliminate control valves
  • Reduced energy consumption
  • No additional space required in sub-station
  • Extract equipment condition and operating information
  • Lower pump maintenance costs
  • Recommended temperature range: -10°C to 50°C (consult factory for more extreme temperature guidance)
  • Class I, Divisions 1 and 2
  • Rain-tight, wet locations

Standard materials

  • Body and Cover Material - Copper-free aluminium, epoxy powder coated
  • Operating Handle Material - Copper-free aluminium, epoxy painted
  • Blower Material  - Aluminium, natural
  • Filters, Pre-filters, Cover Hinges, Bolts, Washers and Springs Material - Stainless steel, natural

Drawings and Design Support

Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close