Knowledge Search
Download document () of 20

Pauluhn AllPro Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn AllPro is a linear fluorescent fixture for Class I, Division 2 and Class II, Division 1 locations.  The rugged AllPro is NEMA 4/4X and IP66 rated for wet and corrosive environments.

Available in aluminium or stainless steel with T5, T8 and T12 lamps, the AllPro is designed for locations with marine, watertight and dust-tight requirements, such as water/wastewater treatment facilities, pulp and paper production, salt and potash mines, industrial wash pits and pharmaceutical processing facilities.      

The AllPro is available in two and four foot length fixtures in 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliance

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • Type 4 (APA only); Type 4X (APS only)
  • IP66
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • CSA C22.2 250 04; CSA C22.2 141

Design features

  • Available in aluminium or stainless steel
  • Available with T5HO, T8 and T12 lamp types
  • Wall/ceiling and pendant mounts available
  • Operating ambient: -25°C to +55°C
  • Shoc-Loc bi-pin spring-loaded lamp holders for shock and vibration resistance

 

Standard materials

  • Housing – Type 5052 aluminium (APA only); Type 304 stainless steel (APS only)
  • Lens – clear polycarbonate (standard); glass (optional)
  • Latches – stainless steel

Specifications

Highlight differences
Show only differences
Hide blank features