Knowledge Search
Download document () of 20
Linear

VLL LED Zone 1 GRP Linear Light Fixtures

The Crouse-Hinds series VLL LED linear fixture is specifically designed to replace fluorescent lighting in Zone 1 and 21 hazardous area applications.  Manufactured with a high-strength glass-reinforced polyester enclosure and a polycarbonate cover, the VLL LED is engineered for long-life reliability and performance in areas prone to impact, corrosion, high vibration and adverse weather.  

The VLL LED is available in 2-foot and 4-foot versions with three lumen-output options: 3100 lumens, 6400 lumens and 7400 lumens.  High quality LEDs provide ~130 lumens per watt, reducing energy consumption and delivering cost savings.    

The VLL LED is also is available with a self-contained battery system for emergency lighting applications.

Safety
Zones 1 and 21
Efficiency
~130 lumens per watt
Reliability
IP66 protection

Certifications and compliances

Marking according to IECEx:

  • Ex eb mb IIC T5 Gb or Ex db eb mb IIC T5 Gb
  • Ex db eb ib mb IIC T5 GB (EM)*
  • Ex tb IIIC T80℃ Db

Marking according to ATEX:

  • II2 G Ex eb mb IIC T5 Gb
  • II2 G Ex db eb mb IIC T5 Gb
  • II2 G Ex db eb ib mb IIC T5 Gb (EM)
  • II2 D Ex tb IIIC T80℃ Db

Operating temperature range:

  • -40ºC to 55ºC (normal)
  • -25ºC to 45/50ºC (emergency)

Environmental protection:

  • IP66

* Isolation switch is available as optional

Design features

EFFICIENCY

  • Industry leading lumen efficacy up to ~130 lm/w reduces energy consumption and delivers cost savings
  • Three lumen packages available from 3100 to 7400 lumens providing a versatile solution for different illumination applications

SAFETY AND RELIABILITY

  • Rugged GRP design provides long-life relability in hazardous and harsh areas where corrosion, impact and adverse environments are common challenges
  • IP66 rating, even under constant vibration
  • Optional self-contained battery for emergency lighting applications delivers 25% of standard lumen output for 1.5-hours or 3-hours

EASY INSTALLATION AND MAINTENANCE

  • Retrofit-friendly design includes optional sliding rail mounting system, which allows brackets to be easily adjusted to existing mounting holes
  • Self-monitoring battery indicator provides easy visual of fixture status during routine maintenance checks
  • Inhibit switch comes as standard on VLL LED emergency fixture, which is suitable for offshore unmanned platform applications

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Protective cover – polycarbonate, frosted
  • Gaskets - Silicone
  • External hardware – stainless steel
Specifications

Ordering information

vll-led-catalog-numbering-system.jpg
Download Links
X
Download Close