The Eaton Breaker Type Bypass Isolation Switch is designed to require minimum maintenance even under the most strenuous of operating conditions. Due to the use of moulded case switches and their inherent self-protection capability, the contact structure and mechanism is extremely long lived.
With more than 100 years of experience, Eaton can engineer reliable solutions to meet the specific demands of your application – completely designed and customised to your needs
| CONTINUOUS CURRENT | Up to 1000A |
| SYSTEM VOLTAGE | Up to 600Vac |
| SYSTEM FREQUENCY | 50/60 Hz |
| SHORT-CIRCUIT WITHSTAND AND CLOSE-ON | Up to 65kA |
| SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (SPECIFIC FUSE CLASS) | Up to 200 kA |
| THIRD PARTY APPROVAL/RECOGNITION | UL 1008 and CSA 22.2 No. 178 Listed |
| NEMA | 1, 3R, 12, 4X |
| SEISMIC QUALIFICATION | IBC, CBC, UBC Zone 4, OSHPD |
| EMISSIONS | FCC Part 15 (Subpart B); CISPR 11 |
| ELECTROMAGNETIC COMPATIBILITY (EMC) | IEC 61000-4-2: electrostatic discharge immunity IEC 61000-4-3: radiated immunity IEC 61000-4-4: fast transient/burst immunity IEC 61000-4-5: surge immunity IEC 61000-4-6: conducted immunity IEC 61000-4-11: voltage dip/interruption immunity |
| SWITCHING MECHANISM | Double-throw power switch |
| CIRCUIT PROTECTION | Moulded Case Circuit Breaker |
| SURGE PROTECTION | Surge Protective Devices |
| POWER AND ENERGY METERS | Power Xpert, IQ Meters |
| ENCLOSURE TYPE | Indoor and outdoor |
| ACCESS | Front |
| CABLE ENTRY | Top/bottom |
| MOUNTING | Wall |
Find out about the fundamentals of automatic transfer switches.