Knowledge Search
Download document () of 20
Switches, disconnects and enclosed breakers

Double-door safety switches

As the industry’s first compartmentalised fusible safety switch, the new, double-door line isolation switch is the latest product in Eaton’s enhanced safety-switch device offering. The revolutionary two-door design includes an internal barrier that separates the upper switching compartment from the lower fuse compartment.

Voltage class
240 VAC, 600 VAC
Current rating
30–1200A
Features
Internal barrier, viewing window, enhanced visible blade

Core features

  • Minimises exposure, enhances safety and maximises uptime with revolutionary design
  • Provides isolation from incoming line-side cables when accessing fuse compartment
  • Safety interlock prevents doors from being opened when switch is energised
  • Accepts many safety switch accessories, including auxiliary contacts, control pole and neutrals
  • Provides additional verification as to whether or not the circuit is open with optional voltage indicators
  • CSA certified

 

"Double up on your Safety": Why settle when you can have enhanced safety features in disconnects?

At Eaton, we understand the importance of safety. That's why we designed industry's first line-side isolation switch that enhances the safety of the switching devices by providing access to the fuse compartment with no exposure to the line-side.Watch our webinar to learn the benefits and features of the Double Door Safety Switch.

 

Switching Device Flex Centre

Eaton’s custom-modification facility that meets the unique product needs and specifications of the customer 

Switching devices

Discover how Eaton’s switching device product line brings state-of-the art, safe designs that can even be customised to fit your unique needs.

    Switch portfolio

    The industry’s broadest offering of safety switch product designs

    Customised solutions, customised service

    Regional satellite locations provide manufacturing of local, customised and quick-ship panelboards and switchboards
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Double-door line isolation safety switch

    Watch this short video highlighting the features and benefits of double door safety switches.

    Flex centre customised double-door switch with voltage indicator and safe-test point

    See how an Eaton double-door line isolation switch with grace voltage indicator and safe-test point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage.