Knowledge Search
Download document () of 20

CEAG GHG26 Explosion Protected Disconnect Switches

CEAG GHG26 disconnect switches from Eaton's Crouse-Hinds Division are used to control motor, lighting and other circuits, and prevent arcing internal to the enclosed switch from causing ignition of a specific hazardous atmosphere.  GHG26 switches are designed for industrial areas such as chemical plants, oil and gas refineries, paint and varnish manufacturing plants, gasoline bulk loading terminals and finishing areas where sturdy, durable enclosures are required.

Certifications and compliances

  • cCSAus certified
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, AEx de IIC, T6
  • Class II, Division 1, Groups E, F, G (CSA)
  • Class II, Division 2, Groups F, G
  • ATEX approved – PTB
  • Ex de IIC, T6, Zones 1 & 2, IP66
  • GOST-R and GOST-K
  • CSA standard: C22.2 No. 14
  • NEMA 4X
  • IP66

Design features

  • Explosion protected factory sealed motor circuit switches
  • Innovative break line in cover allows full wiring access, making installation quick and easy
  • High impact enclosure is designed for excellent corrosion resistance and will not warp from hot or cold water
  • Tongue-in-groove seal guarantees IP66 rating and eliminates possibility of accidental opening or leakage
  • Lockable handle meets OSHA lockout/tagout requirements
  • Molded-in-place mounting feet provide a water channel between wall and enclosure
  • Large rotary handle provides easy gripping with gloved hands
  • Captive cover screws prevent water exposure and possible corrosion

Standard materials

  • Enclosure – 10A: impact-resistant thermoplastic; 20A-180A – fiberglass-reinforced polyester
  • Enclosure gasket – silicone
  • Handle – impact-resistant thermoplastic
  • Cover screws – stainless steel
  • Conduit entries – zinc Myers hubs
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close