Download document () of 20
Switchboards

Integrated facility systems (IFS) switchboard

Eaton's Integrated Facility System Switchboards utilize the modular Pow-R-Line C group mounted switchboard design to integrate traditionally separate electrical distribution and control equipment into a single space-saving, factory assembled, and connected package. They offer reduced installation space, lower overall equipment costs, and significantly decreased installation time. They can be used for multi-site prototype or single application.

Core features

  • Minimises total footprint by up to 50% to reduce electrical floor space 
  • Simplifies construction to reduce timely coordination and installation of the electrical system
  • Consolidates stand-alone equipment into a single package to simplify delivery, reduce equipment costs and maximise savings
  • Integrates metering and surge protection devices
  • Offers service entrance capability
  • Available in NEMA Type 1 or 3R enclosures
  • Offers aluminium or copper bus options
  • Permits control of all lighting, HVAC, and alarm systems with a single on/off switch as well as complete enterprise-wide monitoring.
  • Engineering Services is available to provide an unbeatable global support network of highly trained, knowledgeable engineers

Simplify power distribution. Save space. Reduce costs.

IFS switchboard can help solve your unique power challenges

Power Defense breaker and PXR trip unit technology

Switchboard with compact, innovative and flexible insulated case circuit breaker integration

Integrated facility systems (IFS) switchboard

    Driving sustainable growth for future generations

    Eaton’s vision is to improve the quality of life and the environment through the use of power management technologies and services

    You may also be interested in

    Specifications

    Specifications

    RATED MAXIMUM VOLTAGE 600 Vac
    CONTINUOUS CURRENT 400-4000A
    INTERRUPTING RATING 65, 85, 100, and 200 kAIC

    Standards

    NEMA PB-2
    THIRD-PARTY APPROVAL/RECOGNITION C22.2 No.31
    C22.2 No.244
    FOR SEISMICALLY QUALIFIED POW-R-LINE C Pow-R-Line C Seismic Certificate

    Devices

    PROTECTION DEVICES Molded Case Circuit BreakersInsulated Case Circuit Breakers, Pringle Switches, and Fusible Switches, dry-type transformers
    METERS Power Xpert Meter, IQ Meters
    SURGE PROTECTION DEVICES SPD Series
    DEVICE MOUNTING Fixed and Drawout Mounting

    Enclosure

    ACCESS Front & rear access
    ENCLOSURE TYPE NEMA Type 1 and 3R
    STANDARD INDOOR WIDTH DIMENSIONS 18, 24 inches
    STANDARD INDOOR DEPTH DIMENSION 20, 26, 30, 36 inches
    STANDARD INDOOR HEIGHT DIMENSIONS 90 inches
    CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility
    Download Links
    X
    Download Close