Knowledge Search
Download document () of 20

N2S and N2SC Non-metallic Control Stations

Crouse-Hinds series N2S and N2SC non-metallic pushbutton control stations and selector switches are used in conjunction with magnetic starters or contactors for remote control of motors in Class I, Division 2 hazardous areas.  Pilot lights are also available to visually indicate at a remote location that the desired function is being performed.

Certifications and compliances

 

NEC

  • Class I, Division 2, Groups B, C, D
  • NEMA 3, 4X, 7BCD (Division 2), 12
  • UL standard: UL1203
  • CSA standard: C22.2 Nos. 14, 30

Design features

  • Pushbutton stations, pilot lights and selector switch devices are factory sealed; external seals are not required
  • Enclosures are made of Krydon fiberglass-reinforced polyester, having excellent corrosion resistance and stability to heat and sunlight
  • Optional maintained stop feature operates by depressing the mushroom head pushbutton; pushbutton must be manually pulled before start button can be actuated
  • Lockout is standard on selector switch devices
  • Factory installed dead end (N2S) or through feed (N2SC) hubs – 1/2", 3/4" and 1" sizes
  • Indicating plates are available with a choice of 40 standard markings
  • Grounding plate included with each hub

Standard materials

  • Enclosure – Krydon fiberglass-reinforced polyester
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close