Knowledge Search
Download document () of 20

N2SU and N2SCU Non-metallic Industrial Control Stations

Crouse-Hinds series N2SU and N2SCU non-metallic pushbutton control stations and selector switches are used in conjunction with magnetic starters or contactors for remote control of motors in ordinary location, harsh industrial areas.  Pilot lights are also available to visually indicate at a remote location that the desired function is being performed.

Certifications and compliances

  • NEMA 3, 4X, 7BCD, 12
  • UL standard: UL508
  • CSA C22.2 Nos. 14, 30

Design features

  • Compact, strong, durable enclosures are made of Vestamid™ – a black molded high impact strength, polyester material having excellent corrosion resistance and stability to heat
  • Exterior parts of pushbuttons, pilot lights and selector switches are made of Krydon material
  • Pushbutton design uses a unique internal neoprene boot which completely encloses all internal parts; a wiping gasket around the pushbutton cleans the wall of the pushbutton guard of any foreign material accumulation as the button is operated
  • Formed-in-place gasket and stainless steel screws for added corrosion resistance
  • Pushbutton and pilot light guards are fluted for no-slip installation
  • Factory installed dead end (N2SU) or through feed (N2SCU) hubs – 1/2" and 3/4" sizes
  • Legend plates are available with 40 standard markings
  • Lockout is standard on selector switch devices
  • LED lamps are standard to provide longer life

Standard materials

  • Enclosure – Vestamid polyester
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close