Knowledge Search
Download document () of 20
Switches, disconnects and enclosed breakers

OEM line isolation switches

Eaton’s OEM line isolation (OLI) switch provides an external disconnecting means for industrial control panels, allowing an operator to access the control panel without exposure to the line-side voltage. This results in enhanced safety and allows for reduced PPE as well as improving worker dexterity and mobility.

Voltage class
600 VAC
Current rating
30–600A
Features
Mechanically interlocks

Core features

  • Includes a mechanical interlock that prevents the switch and OEM cabinet from opening when the handle is in the ON position 
  • Includes gasketed side wall mounts to OEM cabinet, and oversized line shield (internal to switch), flange handle and an optional voltage portal(s) 
  • Provides a customised flex shaft operator modified to work with safety switch
  • Offers a modified, heavy-duty safety switch with NEMA¬ Type 12/3 and 4/4X enclosure options
  • Shows voltage indicators for line, load or line and load side of switch (optional)
  • CSA certified
  • Additions are available, such as custom paint, 316-stainless enclosures, custom OEM labeling and more

Switching Device Flex Centre

Eaton’s custom-modification facility that meets the unique product needs and specifications of the customer 

Switching devices

Discover how Eaton’s switching device product line brings state-of-the art, safe designs that can even be customised to fit your unique needs.

    Switch portfolio

    The industry’s broadest offering of safety switch product designs
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    OEM line isolation switch (OLI)

    OEM line isolation switch (OLI) installation