Knowledge Search
Download document () of 20

Pauluhn Marine Interlocked Disconnect Switch

Pauluhn marine interlocked disconnect switches from Eaton's Crouse-Hinds Division provide an emergency disconnect in marine applications.  An internal industrial breaker provides thermal overload and short circuit protection.

Available from 15 to 100 amps, the disconnect switch is manufactured from corrosion-resistant cast marine brass and includes a neoprene gasket that resists petroleum and provides an IP66 watertight seal.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Internal industrial breaker provides thermal overload and short circuit protection
  • Full load circuit interruption for added safety
  • Corrosion-resistant cast marine brass construction
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • External control handle has provision for padlocking in the "OFF" position
  • Available from 15 to 100 amp
  • 2P 3W or 3P 4W units available

Standard materials

  • Box, cover and handle – cast marine brass
  • External hardware – stainless steel
  • Gasket – neoprene
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close