Eaton’s Pow-R-Line 4 distribution panelboards provide a compact and flexible solution for electric power distribution, with integrated breakers, metering and surge protection. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities for up to 600 VAC, 600 VDC and 1200 A applications.
| RATED MAXIMUM VOLTAGE | 600 VAC and 250 VDC |
| CONTINUOUS CURRENT | 250–1200 A |
| INTERRUPTING RATING | 240 VAC: 10–200 kA fully rated 240 VAC: 22–200 kA series rated 480 Y/277 VAC: 14–100 kA fully rated 480 Y/277 VAC: 22–150 kA series rated 250 VDC: 10–22 kA fully rated 600 Vac: 10–35 kA fully rated 240 Vac: 18-65 kA series rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | CSA C22.2 No. 29 |
| SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
| PROTECTION DEVICES | Moulded Case Circuit Breakers , Miniature Circuit Breakers and Fusible Switches |
| METERS | Power Xpert Meter and IQ Meter |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 3R, 4, 4X and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS | 24, 36 or 44 inches |
| STANDARD INDOOR DEPTH DIMENSIONS | 10.4 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS | 57, 73.5 or 90 inches |
| CUSTOMISED DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
Dig into the features and functionality to find out how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.